Transformers for BMS

VMT45DR-X02S1P4

Product Status
Production
Applications
Automotive
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
10.80mm ±0.30mm
Width(W)
8.50mm ±0.30mm
Thickness(T)
4.80mm Max.

Electrical Characteristics

Turns Ratio
0.75:1:1
Coupling
Tightly Coupled
Inductance
150μH Min.
Leakage Inductance [Max.]
2μH
Withstanding Voltage [Pri-Sec]
4.3kV DC 1sec.
Withstanding Voltage [Coil-Core]

Other

Operating Temp. Range
-40 to 130°C
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
1800pcs
Weight
0.66g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...