Current Sense Transformers

VST16/8EE-201S1C2

Product Status
Production
Applications
Automotive
Series
VST
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
17.50mm Max.
Width(W)
25.00mm Max.
Thickness(T)
10.80mm Max.

Electrical Characteristics

Sensed Current
40A
Turns Ratio
1:200
Inductance
42200μH Min.
Rdc [Primary]
0.7mΩ Max.
Rdc [Secondary]
10Ω ±20%
Withstanding Voltage [Pri-Sec]
2.0kVrms 1min. or 2.4kVrms 1sec.

Other

Operating Temp. Range
-40 to 130°C
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 32mm]
Package Quantity
300pcs
Weight
6.1g

Tech Info

Collapse all Expand all