Transformers for DC-DC Converters

B82802A0012A315

Product Status
Production
Applications
General
Function
Flyback DC/DC Converter PoE(12W)
Core Shape
EFD15
Type
B82802A
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
16.50mm Max.
Width(W)
22.30mm Max.
Height(H)
8.65mm Max.

Electrical Characteristics

Inductance
100μH ±10%
Turns Ratio
1:2.5:0.75:7.5
Withstanding Voltage [50Hz/1sec]
800Vrms
Input Voltage [DC]
36 to 60V
Output Power
12W
Output1
Output2
Output3
Operating Frequency
100kHz

Other

Operating Temp. Range
-40 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
300pcs
Weight
5.9g

Tech Info

Collapse all Expand all

Technical Support Tools