Transformers for DC-DC Converters

B82805A0952A250

Product Status
Production
Applications
General
Function
Push-Pull Transformers
Core Shape
E 6.3
Type
B82805A
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
8.00mm Max.
Width(W)
9.00mm Max.
Height(H)
5.70mm Max.

Electrical Characteristics

Inductance
9.5μH +40,-30%
Turns Ratio
1:1:3.8:3.8
Withstanding Voltage [50Hz/1sec]
500Vrms

Other

Operating Temp. Range
-25 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
900pcs
Weight
0.6g

Tech Info

Collapse all Expand all

Technical Support Tools