Transformers for DC-DC Converters

B82806D0060A033

Product Status
Production
Applications
General
Function
Active Clamp Forward DC/DC Converter PoE(60W)
Core Shape
EFD20
Type
B82806D
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
30.00mm Max.
Width(W)
22.00mm Max.
Height(H)
11.40mm Max.

Electrical Characteristics

Inductance
100μH ±30%
Turns Ratio
6:1:3.5
Withstanding Voltage [50Hz/1sec]
1500Vrms
Input Voltage [DC]
36 to 72V
Output Power
60W
Output1
Output2
Output3
Operating Frequency
200kHz

Other

Operating Temp. Range
-40 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 44mm]
Package Quantity
640pcs
Weight
14g

Tech Info

Collapse all Expand all

Technical Support Tools