Transformers for IGBT/FET

B78307A2276A003

Product Status
Production
Applications
General
Automotive
Functions
Gate-drive transformer
Type
B78307A*A003
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
13.15mm Max.
Width(W)
11.70mm Max.
Thickness(T)
11.35mm Max.

Electrical Characteristics

Turns Ratio
1:1.08
Number of Output
1
Inductance
100μH Min.
Leakage Inductance [Max.]
350nH
Withstanding Voltage
3.75kVrms 1min.

Other

Operating Temp. Range
-40 to 150°C
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [380mm Reel, Tape width 32mm]
Package Quantity
280pcs
Weight
2g

Tech Info

Collapse all Expand all

Technical Support Tools