Transformers for IGBT/FET
B78307A2385A003
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Turns Ratio |
|
| Number of Output |
|
| Inductance |
|
| Leakage Inductance [Max.] |
|
| Withstanding Voltage |
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
CGA5L1X7R1V106M160AC
Capacitance=10μF
Edc=35V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
AEC-Q200
SMD / SMT Inductors (Coils)
MLG1005SR12JT000
L=120nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLJ1608WR10JT000
L=100nH
Rated current=700mA
L x W x T :
1.6 x 0.8 x 0.8mm
High Current Flat Wire Inductors
B82559B2152A027
L=1.5μH
Rated current=67A
25.8mm x 27.8mm
Chip Beads
MMZ1005A102ET000
|Z|=1000Ω at 100MHz
|Z|=2000Ω at 1GHz
Rated current=250mA
L x W x T :
1mm x 0.5mm x 0.5mm
Chip Beads
MPZ1608S101ATDH5
|Z|=100Ω at 100MHz
Rated current=3A
L x W x T :
1.6mm x 0.8mm x 0.6mm
Transformers for IGBT/FET
B78307A2276A003
Gate-drive transformer, 1 output
100μH, TR=1:1.08
Transformers for IGBT/FET
B78307A2338A003
Gate-drive transformer, 1 output
10μH, TR=1:4
Transformers for IGBT/FET
B78307A9741A003
Gate-drive transformer, 1 output
100μH, TR=1:0.76
Transformers for IGBT/FET
B78307X0001
Sample Kit : B78307A*A003
Gate-drive transformer