Transformers for IGBT/FET

B82804A0264A210

Product Status
Production
Applications
General
Functions
Gate-drive transformer
Type
B82804A
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.70mm Max.
Width(W)
8.10mm Max.
Thickness(T)
5.40mm Max.

Electrical Characteristics

Turns Ratio
1:1:1
Number of Output
2
Inductance
264μH Min.
Leakage Inductance [Max.]
300nH
Withstanding Voltage
1.5kVDC 1sec.

Other

Operating Temp. Range
-40 to 125°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
850pcs
Weight
0.5g

Tech Info

Collapse all Expand all

Technical Support Tools