Transformers for IGBT/FET
VGT15SEFD-200S1A4
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Turns Ratio |
|
| Number of Output |
|
| Inductance |
|
| Leakage Inductance [Max.] |
|
| Withstanding Voltage [Pri-Sec] |
|
| Withstanding Voltage [Coil-Core] |
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
CGA5L1X7R1E106M160AE
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
EMI Suppression Capacitors
B32021H3472M289
0.0047 µF, 300 V rms AC
5.0m(W) x 11.0m(H) x 13.0m(L)
Capacitors for DC Link
B32718H8117K000
110.0uF, 800V DC
45.0mm(W) x 65.0mm(H) x 57.5mm(L)
Capacitors for DC Link
B32718H8506K000
50.0uF, 800V DC
30.0mm(W) x 45.0mm(H) x 57.5mm(L)
SMD / SMT Inductors (Coils)
MLF1005G1R0JTD25
L=1μH
Rated current=40mA
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
VLS5045EX-220M-H
L=22μH
Rated current=1.8A
L x W x T :
5 x 5 x 4.5mm
Transformers for IGBT/FET
B82804E0164A200
Gate-drive transformer, half bridge
260μH, TR=1:2.8:1.53
Transformers for IGBT/FET
B82804E0473A200
Gate-drive transformer, push pull
47μH, TR=1:2.9:1
Transformers for IGBT/FET
VGT10SEE-200S2A5
Flyback transformer (Distributed), 2 outputs
20μH, TR=1:1:1:1
Transformers for IGBT/FET
VGT12EEM-200S1A4
Flyback transformer (Distributed), 1 output
10μH, TR=1:1.6:2.9