Choke Coils for PFC

PFC3525ER-231K06E-00

Applications
General
Features
FerriteFerrite
Series
PFC
Status
ProductionProduction
Brand
TDK
  • Transformers,PFC Choke Coils:PFC3525ER
  • Transformers,PFC Choke Coils:PFC3525ER
  • Transformers,PFC Choke Coils:PFC3525ER

Images are for reference only and show example products.

Size

Length(L)
37.00mm Max.
Width(W)
27.50mm Max.
Height(H)
27.00mm Max.

Electrical Characteristics

PFC Output Power
200W
Condition
CRM, 50kHz, Vin(Min.)=85VAC
Inductance
225μH ±10%
Rated Peak Current
5.6A
Turns Ratio (Np/Npd)
10

Other

Operating Temp. Range (Including Self-Temp. Rise)
-30 to 120°C
Packing
Bulk (Polystyrene form)
Package Quantity
120pcs
Weight
57.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...