Rx Coil Units

WR202010-18M8-ID

Product Status
Production
Type
Coil Units
Series
WR
Application
Wearable
Healthcare
Feature
Small Type
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
Φ20.0mm
Thickness of Coil Unit
0.88mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
NO
Output Power
Small Power (1W-3W)
Inductance
11μH at 100kHz
Efficiency

Other

Operating Temp. Range
-30 to 70°C
Weight
0.58g
IC Information
Integrated Device Technology, P9027LP-R

Tech Info

Collapse all Expand all