Rx Coil Units

WR303050-15F5-G

Product Status
Production
Type
Coil Units
Series
WR
Application
General Machinery
Mobile
Feature
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
(L)30.0mm x (W)29.6mm
Thickness of Coil Unit
0.92mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
NO
Output Power
5W
Inductance
12.3μH at 100kHz
Efficiency
66%

Other

Operating Temp. Range
-30 to 70°C
Weight
2.7g
IC Information

Tech Info

Collapse all Expand all