Rx Coil Units and Modules

WR444030-16F3-G

Type
Coil Units
Series
WR
Application
General Machinery
Mobile
Feature
Status
ProductionProduction
  • Wireless Power Transfer,Rx Coil Units:WR444030-16F3-G

Images are for reference only and show example products.

Size

Coil Unit Size
(L)43.5mm x (W)39.5mm
Thickness of Coil Unit
0.62mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
YES
Output Power
5W
Inductance
19μH at 100kHz
Efficiency
70%

Other

Operating Temp. Range
-30 to 70°C
Weight
4g
IC Information

Documents