Rx Coil Units and Modules

WRM483265-10F5-12V-G

Type
Modules
Series
WRM
Application
General Machinery
Mobile
Feature
Status
ProductionProduction
  • Wireless Power Transfer,,Tx Modules:WRM483265-10F5-12V-G

Images are for reference only and show example products.

Size

Coil Unit Size
(L)48.2mm x (W)32.2mm
Module Size
(L)28.0mm x (W)32.0mm
Thickness of Module Size(T)
1.80mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
NO
Output Power
Mid Power (10-15W)
Output Voltage
10.8V to 13.2V
Output Current
0.3A to 1.25A
Inductance
8μH at 100kHz
Efficiency
75%

Other

Operating Temp. Range
-30 to 70°C
Weight
8g
IC Information
IDT:P9221-R

Documents