Tx Coil Units and Modules

WCT38466-N0E0SST101

Type
Coil Units
Series
WCT
Application
General Machinery
Automotive
Status
ProductionProduction
Brand
TDK
  • Wireless Power Transfer,Tx Pattern Coil Units:WCT38466-N0E0SST101

Images are for reference only and show example products.

Size

Coil Unit Size
(L)85.1mm x (W)67.0mm
Thickness of Coil Unit
0.99mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
YES
Output Power
Mid Power (10-15W)
Input Voltage / V
Inductance
10.6μH at 100kHz

Other

Ferrite type
Solid
Operating Temp. Range
-40 to 85°C
Weight
12.5g
IC Information
IDT:P9261-3C, Richtek Technology:RT3181A
Collapse All Expand All