Tx Coil Units and Modules

WT151512-22F2-ID

Type
Coil Units
Series
WT
Application
Wearable
Healthcare
Status
ProductionProduction
  • Wireless Power Transfer,Tx Coil Units:WT151512-22F2-ID

Images are for reference only and show example products.

Size

Coil Unit Size
Φ15.3mm
Thickness of Coil Unit
2.42mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
NO
Output Power
Small Power (1W-3W)
Input Voltage / V
Inductance
6.8μH at 100kHz

Other

Ferrite type
Solid
Operating Temp. Range
-30 to 70°C
Weight
1.69g
IC Information
IDT,P9235A-R

Documents