Tx Coil Units and Modules

WT505090-10F2-LP-G1

Type
Coil Units
Series
WT
Application
General Machinery
Mobile
Status
ProductionProduction
  • Wireless Power Transfer,Tx Coil Units:WT505090-10F2-LP-G

Images are for reference only and show example products.

Size

Coil Unit Size
Φ51.4mm
Thickness of Coil Unit
2.69mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
YES
Output Power
5W
Input Voltage / V
Inductance
6.3μH at 100kHz

Other

Ferrite type
Flexible
Operating Temp. Range
-30 to 70°C
Weight
14g
IC Information
IDT:P9035, Semtech:TS8000, TOSHIBA:TB6865AFG, IDT:P9035A, Analog Devices:LTC4120, NXP:MWCT1000

Documents