Tech Library (-) Products & Technologies Facet Tech Note List Article Category » Taxonomy term » Name (-) Capacitors Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Inductors (Coils) Sensors and Sensor Systems Transformers Voltage / Current / Temperature Protection Devices Facet Tech Note List Product Categories L1 Automotive (-) Industrial & Energy Facet Tech Note List Application Category 2023 (-) 2022 2021 2020 2019 2018 Facet Tech Note List Published on Date Products & Technologies Dec. 2022 TDK releases ModCap™ HF DC link capacitors with ultra-low ESL TDK Corporation (TSE: 6762) presents ModCapTM HF, a modular capacitor concept for DC link applications that is able to work at very high switching frequencies. The six newly developed power capacitors of the B25647A* series are available for rated voltages from 900 V to 1600 V and cover a capacitance spectrum from 640 µF to 1850 µF. Depending on the type, the rated currents range from 160 A to 210 A with a maximum permitted hot spot temperature of 90 °C. TDK Corporation (TSE: 6762) presents ModCapTM HF, a modular capacitor concept for DC link applications that is able to work at very high switching frequencies. The six newly developed power capacitors of the B25647A* series are available for rated voltages from 900 V to 1600 V and cover a capacitance spectrum from 640 µF to 1850 µF. Depending on the type, the rated currents range from 160 A to 210 A with a maximum permitted hot spot temperature of 90 °C. Capacitors Film Capacitors Power Capacitors (Film) Products & Technologies Oct. 2022 TDK offers robust capacitors with low self-inductance and high design flexibility TDK Corporation (TSE:6762) presents the B3271*H* series, new EPCOS film capacitors for DC link applications that feature high energy and power density. The capacitors are rated for voltages from 500 V DC to 1600 V DC, offer capacitance values from 0.47 µF to 170 µF and are suitable for a maximum operating temperature of up to 105 °C. At a rated voltage and operating temperature of 70 °C, the typical life of the rugged, self-healing and RoHS-compliant capacitors is 95,000 hours. TDK Corporation (TSE:6762) presents the B3271*H* series, new EPCOS film capacitors for DC link applications that feature high energy and power density. The capacitors are rated for voltages from 500 V DC to 1600 V DC, offer capacitance values from 0.47 µF to 170 µF and are suitable for a maximum operating temperature of up to 105 °C. At a rated voltage and operating temperature of 70 °C, the typical life of the rugged, self-healing and RoHS-compliant capacitors is 95,000 hours. Capacitors Film Capacitors Metallized Polypropylene Capacitors (MKP/MFP) Products & Technologies Sep. 2022 [Product Overview] Power Capacitors for Renewable Energies The installed capacity of renewable energies has been increasing exponentially in the last decades. In the coming years the development of new projects will be accelerated driven by global warming and independence from fossil energies. Wind power and photovoltaic systems are based on powerful AC-DC and DC-AC converters. They require reliable power capacitors for AC filtering and voltage stabilization in the DC link circuits. TDK offers a complete portfolio of power capacitors customized for these issues with a wide range of voltages and capacitances. The installed capacity of renewable energies has been increasing exponentially in the last decades. In the coming years the development of new projects will be accelerated driven by global warming and independence from fossil energies. Wind power and photovoltaic systems are based on powerful AC-DC and DC-AC converters. They require reliable power capacitors for AC filtering and voltage stabilization in the DC link circuits. TDK offers a complete portfolio of power capacitors customized for these issues with a wide range of voltages and capacitances. Capacitors Film Capacitors Power Capacitors (Film) Products & Technologies Sep. 2022 TDK offers rugged AC filter capacitors with highest safety approvals TDK Corporation (TSE:6762) has added the B32354S* series to its portfolio of metalized EPCOS polypropylene (MKP) capacitors for filter applications. The new devices, which feature a 4-pin design and a pitch of 52.5 mm, are rated for VRMS of 275 V AC or 350 V AC and cover a capacitance range from 10 μF to 40 μF. The maximum operating temperature is 85 °C. TDK Corporation (TSE:6762) has added the B32354S* series to its portfolio of metalized EPCOS polypropylene (MKP) capacitors for filter applications. The new devices, which feature a 4-pin design and a pitch of 52.5 mm, are rated for VRMS of 275 V AC or 350 V AC and cover a capacitance range from 10 μF to 40 μF. The maximum operating temperature is 85 °C. Capacitors Film Capacitors AC Film Capacitors incl. Motor Run Products & Technologies May. 2022 TDK offers PhaseCap Energy Plus PFC capacitors with significantly improved performance TDK Corporation (TSE: 6762) introduces PhaseCap® Energy Plus, two new series of EPCOS PFC capacitors. The B25674C* series is gas-impregnated and covers a voltage range from 230 V AC to 690 V AC and offers compensation ratings from 5 kvar to 33.1 kvar, depending on the type. The B25675C* series capacitors are impregnated with a biodegradable resin and are rated for voltages from 230 V AC to 1000 V AC, with compensation ratings of up to 60 kvar. TDK Corporation (TSE: 6762) introduces PhaseCap® Energy Plus, two new series of EPCOS PFC capacitors. The B25674C* series is gas-impregnated and covers a voltage range from 230 V AC to 690 V AC and offers compensation ratings from 5 kvar to 33.1 kvar, depending on the type. The B25675C* series capacitors are impregnated with a biodegradable resin and are rated for voltages from 230 V AC to 1000 V AC, with compensation ratings of up to 60 kvar. Capacitors Components for PFC and Harmonic Filtering PhaseCap® Energy Capacitors Products & Technologies Apr. 2022 TDK offers new Y2 capacitors for high-temperature requirements TDK Corporation (TSE:6762) presents a new series of EPCOS MKP-Y2 capacitors for interference suppression. In contrast to conventional models designed for a maximum operating temperature of 110 °C, the new capacitors offer a maximum permissible operating temperature of 125 °C. The B3202*H/J series’ capacitance ranges from 1 nF to 1 µF with a maximum rated voltage of 300 V AC. The capacitors are certified according to IEC 60384-14:2013/AMD1:2016 and approved according to AEC-Q200D, UL, and EN. Depending on the capacitance, the products are available in lead spacing of 10 mm (B32021H/J*), 15 mm (B32022H/J*), 22.5 mm (B32023H/J*), and 27.5 mm (B32024H/J*) and 37.5 mm (B32026H/J). The housing, for example potting material, corresponds to UL94V-0. TDK Corporation (TSE:6762) presents a new series of EPCOS MKP-Y2 capacitors for interference suppression. In contrast to conventional models designed for a maximum operating temperature of 110 °C, the new capacitors offer a maximum permissible operating temperature of 125 °C. The B3202*H/J series’ capacitance ranges from 1 nF to 1 µF with a maximum rated voltage of 300 V AC. The capacitors are certified according to IEC 60384-14:2013/AMD1:2016 and approved according to AEC-Q200D, UL, and EN. Depending on the capacitance, the products are available in lead spacing of 10 mm (B32021H/J*), 15 mm (B32022H/J*), 22.5 mm (B32023H/J*), and 27.5 mm (B32024H/J*) and 37.5 mm (B32026H/J). The housing, for example potting material, corresponds to UL94V-0. Capacitors Film Capacitors EMI Suppression Capacitors Products & Technologies Mar. 2022 TDK offers compact CeraLink® capacitors in EIA 2220 size TDK Corporation (TSE:6762) has expanded its tried-and-tested range of CeraLink capacitors. Previously, only large, ready-to-fit sizes were available. Now, smaller versions with the classic chip design are included in the portfolio in order to increase the areas of application. The new portfolio starts with the EIA 2220 size, measuring 5.7 x 5 x 1.4 mm, is intended for 500 V, and offers a capacitance of 250 nF with very low parasitic coefficients. The new capacitors with the ordering code B58043* are available with both standard and soft termination. TDK will add further designs and voltage classes in the future. TDK Corporation (TSE:6762) has expanded its tried-and-tested range of CeraLink capacitors. Previously, only large, ready-to-fit sizes were available. Now, smaller versions with the classic chip design are included in the portfolio in order to increase the areas of application. The new portfolio starts with the EIA 2220 size, measuring 5.7 x 5 x 1.4 mm, is intended for 500 V, and offers a capacitance of 250 nF with very low parasitic coefficients. The new capacitors with the ordering code B58043* are available with both standard and soft termination. TDK will add further designs and voltage classes in the future. Capacitors Ceramic Capacitors CeraLink® Capacitors