Tech Library
Products & Technologies
Nov. 2022
TDK Corporation (TSE:6762) presents the EPCOS B72307S0* (StandarD S07 Compact Series) and B72310S0* (StandarD S10 Compact Series) series of extremely compact, leaded disk varistors. The new varistors cover a wide voltage range from 115 VRMS to 460 VRMS in the StandarD S07 Compact series and from 130 VRMS to 680 VRMS in the StandarD S10 Compact series. The maximum surge current capability of a single pulse current (8/20 µs) is up to 1200 A for the StandarD S07 Compact types, and up to 2500 A for the StandarD S10 Compact types. They offer a multiple surge current capability of 500 A (StandarD S07 Compact) or 1500 A (StandarD S10 Compact), according to UL 1449, 4th edition, type 5 listed. The varistors can be operated up to an ambient temperature of 105 °C without derating.
TDK Corporation (TSE:6762) presents the EPCOS B72307S0* (StandarD S07 Compact Series) and B72310S0* (StandarD S10 Compact Series) series of extremely compact, leaded disk varistors. The new varistors cover a wide voltage range from 115 VRMS to 460 VRMS in the StandarD S07 Compact series and from 130 VRMS to 680 VRMS in the StandarD S10 Compact series. The maximum surge current capability of a single pulse current (8/20 µs) is up to 1200 A for the StandarD S07 Compact types, and up to 2500 A for the StandarD S10 Compact types. They offer a multiple surge current capability of 500 A (StandarD S07 Compact) or 1500 A (StandarD S10 Compact), according to UL 1449, 4th edition, type 5 listed. The varistors can be operated up to an ambient temperature of 105 °C without derating.