Tech Library (-) Products & Technologies Facet Tech Note List Article Category » Taxonomy term » Name Capacitors Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones EMC Components Ferrites and Accessories Inductors (Coils) Noise Suppressing / Magnetic Sheets (-) Sensors and Sensor Systems Transformers Voltage / Current / Temperature Protection Devices Wireless Power Transfer Facet Tech Note List Product Categories L1 Automotive Consumer Electronics ICT Industrial & Energy (-) Medical & Healthcare Others Wearables Facet Tech Note List Application Category 2021 2020 2019 2018 Facet Tech Note List Published on Date Products & Technologies Jan. 2021 [Product Overview] TDK releases new high-precision, low-profile medical sensors TDK Corporation (TSE: 6762) presents a new range of highly accurate differential pressure sensors (part number B58621V*), designed as printed circuit boards. The sensors are designed for measurement ranges of 16 mbar full-scale (FS), 100 mbar FS and 7 bar FS, with absolute accuracy of up to ±1 percent FS at temperatures from -20 °C to +70 °C. TDK Corporation (TSE: 6762) presents a new range of highly accurate differential pressure sensors (part number B58621V*), designed as printed circuit boards. The sensors are designed for measurement ranges of 16 mbar full-scale (FS), 100 mbar FS and 7 bar FS, with absolute accuracy of up to ±1 percent FS at temperatures from -20 °C to +70 °C. Sensors and Sensor Systems Products & Technologies May. 2020 [Product Overview] Pressure Sensor Dies - Pressure Measurements Methods The high precision of piezoresistive sensors and their ability to measure absolute, gauge and differential pressure allow their versatile use in a wide range of applications. For industrial equipment and machineries the information provided by the pressure sensors can be used to operate hydraulic or pneumatic equipment in the most effective way but furthermore connect to the new Industry 4.0 standards. The increasing requirements in automotive for fuel efficiency and reduction of harmful emission demand for long-term stable and highly accurate sensors. Besides the media resistance, some of the application require the pressure sensors to be freeze resistant but most important the sensors need to provide a reliable signal over lifetime. All applications place increasingly demanding requirements on the distinctive characteristics of the pressure dies and call for specific design features already on the die level. The TDK pressure sensors portfolio has been developed with a strong focus on increased sensitivity and high performance with a smaller die size. In addition, particular attention is paid to specific features for media resistance and easy process ability. The high precision of piezoresistive sensors and their ability to measure absolute, gauge and differential pressure allow their versatile use in a wide range of applications. For industrial equipment and machineries the information provided by the pressure sensors can be used to operate hydraulic or pneumatic equipment in the most effective way but furthermore connect to the new Industry 4.0 standards. The increasing requirements in automotive for fuel efficiency and reduction of harmful emission demand for long-term stable and highly accurate sensors. Besides the media resistance, some of the application require the pressure sensors to be freeze resistant but most important the sensors need to provide a reliable signal over lifetime. All applications place increasingly demanding requirements on the distinctive characteristics of the pressure dies and call for specific design features already on the die level. The TDK pressure sensors portfolio has been developed with a strong focus on increased sensitivity and high performance with a smaller die size. In addition, particular attention is paid to specific features for media resistance and easy process ability. Sensors and Sensor Systems Pressure Sensors Pressure Sensor Dies Products & Technologies May. 2019 [Product Overview] IMU (Inertial Measurement Unit) Motion- and gesture-based devices from InvenSense are rapidly becoming a key function in many consumer electronic devices, including mobile, wearable, Smart Home, and automotive and industrial devices. Our motion solutions, including gyroscopes, accelerometers, compasses, and pressure sensors, detect and track an object's motion in three-dimensional space, allowing consumers to interact with their electronic devices by tracking motion in free space and delivering these motions as input commands. InvenSense devices across the board have industry leading relative accuracy, sensor throughput, and temperature stability. Motion- and gesture-based devices from InvenSense are rapidly becoming a key function in many consumer electronic devices, including mobile, wearable, Smart Home, and automotive and industrial devices. Our motion solutions, including gyroscopes, accelerometers, compasses, and pressure sensors, detect and track an object's motion in three-dimensional space, allowing consumers to interact with their electronic devices by tracking motion in free space and delivering these motions as input commands. InvenSense devices across the board have industry leading relative accuracy, sensor throughput, and temperature stability. Sensors and Sensor Systems Motion / Inertial Sensors IMU (Inertial Measurement Unit) Products & Technologies Jun. 2018 [Product Overview] TMR angle sensor in a TO-6 package for PCB-less applications TDK Corporation is expanding its portfolio of TMR angle sensors with the TAD2140 type in a TO-6 package for automotive and industrial applications. The new sensor provides an innovative system-in-package solution for PCB-less applications TDK Corporation is expanding its portfolio of TMR angle sensors with the TAD2140 type in a TO-6 package for automotive and industrial applications. The new sensor provides an innovative system-in-package solution for PCB-less applications Sensors and Sensor Systems Angle Sensors TMR Angle Sensors