Tech Library (-) Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name (-) Capacitors Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones EMC Components Ferrites and Accessories Inductors (Coils) Noise Suppressing / Magnetic Sheets RF Components Sensors and Sensor Systems Solid-State Batteries Transformers Voltage / Current / Temperature Protection Devices Wireless Power Transfer Facet Tech Note List Product Categories L1 Automotive Consumer Electronics ICT Industrial & Energy Medical & Healthcare Others Wearables Facet Tech Note List Application Category 2022 2021 2020 2019 2018 2017 Facet Tech Note List Published on Date Products & Technologies May. 2022 TDK offers PhaseCap Energy Plus PFC capacitors with significantly improved performance TDK Corporation (TSE: 6762) introduces PhaseCap® Energy Plus, two new series of EPCOS PFC capacitors. The B25674C* series is gas-impregnated and covers a voltage range from 230 V AC to 690 V AC and offers compensation ratings from 5 kvar to 33.1 kvar, depending on the type. The B25675C* series capacitors are impregnated with a biodegradable resin and are rated for voltages from 230 V AC to 1000 V AC, with compensation ratings of up to 60 kvar. TDK Corporation (TSE: 6762) introduces PhaseCap® Energy Plus, two new series of EPCOS PFC capacitors. The B25674C* series is gas-impregnated and covers a voltage range from 230 V AC to 690 V AC and offers compensation ratings from 5 kvar to 33.1 kvar, depending on the type. The B25675C* series capacitors are impregnated with a biodegradable resin and are rated for voltages from 230 V AC to 1000 V AC, with compensation ratings of up to 60 kvar. Capacitors Components for PFC and Harmonic Filtering PhaseCap® Energy Capacitors Products & Technologies Apr. 2022 TDK offers new Y2 capacitors for high-temperature requirements TDK Corporation (TSE:6762) presents a new series of EPCOS MKP-Y2 capacitors for interference suppression. In contrast to conventional models designed for a maximum operating temperature of 110 °C, the new capacitors offer a maximum permissible operating temperature of 125 °C. The B3202*H/J series’ capacitance ranges from 1 nF to 1 µF with a maximum rated voltage of 300 V AC. The capacitors are certified according to IEC 60384-14:2013/AMD1:2016 and approved according to AEC-Q200D, UL, and EN. Depending on the capacitance, the products are available in lead spacing of 10 mm (B32021H/J*), 15 mm (B32022H/J*), 22.5 mm (B32023H/J*), and 27.5 mm (B32024H/J*) and 37.5 mm (B32026H/J). The housing, for example potting material, corresponds to UL94V-0. TDK Corporation (TSE:6762) presents a new series of EPCOS MKP-Y2 capacitors for interference suppression. In contrast to conventional models designed for a maximum operating temperature of 110 °C, the new capacitors offer a maximum permissible operating temperature of 125 °C. The B3202*H/J series’ capacitance ranges from 1 nF to 1 µF with a maximum rated voltage of 300 V AC. The capacitors are certified according to IEC 60384-14:2013/AMD1:2016 and approved according to AEC-Q200D, UL, and EN. Depending on the capacitance, the products are available in lead spacing of 10 mm (B32021H/J*), 15 mm (B32022H/J*), 22.5 mm (B32023H/J*), and 27.5 mm (B32024H/J*) and 37.5 mm (B32026H/J). The housing, for example potting material, corresponds to UL94V-0. Capacitors Film Capacitors EMI Suppression Capacitors Products & Technologies Mar. 2022 TDK offers compact CeraLink® capacitors in EIA 2220 size TDK Corporation (TSE:6762) has expanded its tried-and-tested range of CeraLink capacitors. Previously, only large, ready-to-fit sizes were available. Now, smaller versions with the classic chip design are included in the portfolio in order to increase the areas of application. The new portfolio starts with the EIA 2220 size, measuring 5.7 x 5 x 1.4 mm, is intended for 500 V, and offers a capacitance of 250 nF with very low parasitic coefficients. The new capacitors with the ordering code B58043* are available with both standard and soft termination. TDK will add further designs and voltage classes in the future. TDK Corporation (TSE:6762) has expanded its tried-and-tested range of CeraLink capacitors. Previously, only large, ready-to-fit sizes were available. Now, smaller versions with the classic chip design are included in the portfolio in order to increase the areas of application. The new portfolio starts with the EIA 2220 size, measuring 5.7 x 5 x 1.4 mm, is intended for 500 V, and offers a capacitance of 250 nF with very low parasitic coefficients. The new capacitors with the ordering code B58043* are available with both standard and soft termination. TDK will add further designs and voltage classes in the future. Capacitors Ceramic Capacitors CeraLink® Capacitors Products & Technologies Dec. 2021 TDK offers hybrid polymer capacitors with considerably enhanced ripple current capability TDK Corporation (TSE: 6762) presents with the B40640B* and B40740B* series hybrid polymer capacitors with a very high ripple current capability increased by up to 29 per cent compared to preceding types. The ripple current capability is now up to 35 A (20 kHz, 125 °C). The new types are designed for a rated voltage of 63 V, cover a capacitance range from 390 µF to 720 µF, and offer an extremely low ESR value. For example, with a cup size of 16 mm x 30 mm (D x H) and an ambient temperature of 20 °C, an ESR of 3.9 mΩ at 20 kHz can be achieved. Even at an operating temperature of -40 °C, the ESR is just 5.4 mΩ. TDK Corporation (TSE: 6762) presents with the B40640B* and B40740B* series hybrid polymer capacitors with a very high ripple current capability increased by up to 29 per cent compared to preceding types. The ripple current capability is now up to 35 A (20 kHz, 125 °C). The new types are designed for a rated voltage of 63 V, cover a capacitance range from 390 µF to 720 µF, and offer an extremely low ESR value. For example, with a cup size of 16 mm x 30 mm (D x H) and an ambient temperature of 20 °C, an ESR of 3.9 mΩ at 20 kHz can be achieved. Even at an operating temperature of -40 °C, the ESR is just 5.4 mΩ. Capacitors Aluminum Electrolytic Capacitors Hybrid Polymer Capacitors Products & Technologies Nov. 2021 TDK releases new, very compact X2 capacitors TDK Corporation (TSE:6762) presents a new series of very compact EPCOS X2 capacitors for noise suppression. They are rated for 275 V AC and cover a capacitance spectrum from 33 nF to 1 µF. Depending on the capacitance value, the interference suppression components have lead spaces of 10 mm (B32921X* / Y*), 15 mm (B32922X* / Y*) and 22.5 mm (B32923X* / Y*). TDK Corporation (TSE:6762) presents a new series of very compact EPCOS X2 capacitors for noise suppression. They are rated for 275 V AC and cover a capacitance spectrum from 33 nF to 1 µF. Depending on the capacitance value, the interference suppression components have lead spaces of 10 mm (B32921X* / Y*), 15 mm (B32922X* / Y*) and 22.5 mm (B32923X* / Y*). Capacitors Film Capacitors EMI Suppression Capacitors Products & Technologies Aug. 2021 [Product Overview] Low resistance, thin, and lightweight electric double-layer capacitors (EDLC/supercapacitors) This is an electric double-layer capacitor with a metal foil laminate film (EDLC/supercapacitors).Low-resistance electric double-layer capacitors (EDLC/supercapacitors) are effective as capacitors for providing supplementary power during peak output, backup during power supply loss, energy harvesting, or regenerative energy storage. They are thin and lightweight, which makes them appealing for use in mobile products. This is an electric double-layer capacitor with a metal foil laminate film (EDLC/supercapacitors).Low-resistance electric double-layer capacitors (EDLC/supercapacitors) are effective as capacitors for providing supplementary power during peak output, backup during power supply loss, energy harvesting, or regenerative energy storage. They are thin and lightweight, which makes them appealing for use in mobile products. Capacitors Electric Double-Layer Capacitors (EDLC / Supercapacitors) Electric Double-Layer Capacitors (EDLC / Supercapacitors) Products & Technologies Jul. 2021 TDK offers a new screw terminal series with high current capability and long service life TDK Corporation (TSE:6762) presents the EPCOS aluminum electrolytic capacitors B43706* and B43726* series with screw terminals. The new components are designed for rated voltages between 400 V DC and 500 V DC and cover a capacitance range of 820 µF to 15,000 µF. TDK Corporation (TSE:6762) presents the EPCOS aluminum electrolytic capacitors B43706* and B43726* series with screw terminals. The new components are designed for rated voltages between 400 V DC and 500 V DC and cover a capacitance range of 820 µF to 15,000 µF. Capacitors Aluminum Electrolytic Capacitors Capacitors with Screw Terminals Products & Technologies Jun. 2021 TDK offers compact DC-link solution for PCB mounting in cylindrical shape TDK Corporation (TSE:6762) presents its new B32320I* series of compact cylindrical DC-link capacitors for mounting on PCBs. They are designed for voltages of 450 V DC to 1300 V DC and cover a capacitance range of 6.5 µF to 260 µF. TDK Corporation (TSE:6762) presents its new B32320I* series of compact cylindrical DC-link capacitors for mounting on PCBs. They are designed for voltages of 450 V DC to 1300 V DC and cover a capacitance range of 6.5 µF to 260 µF. Capacitors Film Capacitors AC Film Capacitors incl. Motor Run Products & Technologies May. 2021 TDK introduces new DC link capacitors with exceptionally low ESL TDK presents a new series of EPCOS power capacitors for DC link applications. The new capacitors are available for rated voltages of 700 V DC to 2000 V DC. TDK presents a new series of EPCOS power capacitors for DC link applications. The new capacitors are available for rated voltages of 700 V DC to 2000 V DC. Capacitors Power Capacitors Power Capacitors (Film) Products & Technologies Apr. 2021 TDK offers robust X2 capacitors for high-temperature requirements TDK Corporation presents a new series of EPCOS MKP-X2 capacitors for interference suppression. TDK Corporation presents a new series of EPCOS MKP-X2 capacitors for interference suppression. Capacitors Film Capacitors EMI Suppression Capacitors Pagination Current page 1 Page 2 Page 3 Page 4 Next page Next › Last page Last »