Tech Library (-) Products & Technologies Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Capacitors Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Inductors (Coils) (-) Sensors and Sensor Systems Solid-State Batteries Transformers Voltage / Current / Temperature Protection Devices Facet Tech Note List Product Categories L1 Automotive Consumer Electronics ICT Industrial & Energy Medical & Healthcare Others Wearables Facet Tech Note List Application Category 2022 2021 (-) 2020 2019 2018 2017 2016 Facet Tech Note List Published on Date Products & Technologies Jun. 2020 Robust temperature sensor for E-mobility TDK Corporation presents the new B58703M1103A* temperature sensor − specially developed for demanding E-mobility applications, which call for high long-term stability. The NTC sensor is designed for a temperature range of -40°C to +150°C, whereby a temporary load of up to 200°C is permitted. At 25°C the rated resistance is 10 kΩ with a B25/100 value of 3625 K and a tolerance of ±1 percent. TDK Corporation presents the new B58703M1103A* temperature sensor − specially developed for demanding E-mobility applications, which call for high long-term stability. The NTC sensor is designed for a temperature range of -40°C to +150°C, whereby a temporary load of up to 200°C is permitted. At 25°C the rated resistance is 10 kΩ with a B25/100 value of 3625 K and a tolerance of ±1 percent. Sensors and Sensor Systems Temperature Sensors (NTC) NTC Sensor Assembly / Systems Products & Technologies Jun. 2020 Reliable temperature monitoring during the charging process for xEV batteries In electric vehicles, temperature monitoring of all power components is a basic requirement for ensuring the safety, reliability and longevity of the entire system. Robust TDK and EPCOS NTC temperature sensors available in a wide range of different designs are key components for this task. In electric vehicles, temperature monitoring of all power components is a basic requirement for ensuring the safety, reliability and longevity of the entire system. Robust TDK and EPCOS NTC temperature sensors available in a wide range of different designs are key components for this task. Sensors and Sensor Systems Temperature Sensors (NTC) NTC Sensor Assembly / Systems Products & Technologies May. 2020 [Product Overview] Pressure Sensor Dies - Pressure Measurements Methods The high precision of piezoresistive sensors and their ability to measure absolute, gauge and differential pressure allow their versatile use in a wide range of applications. For industrial equipment and machineries the information provided by the pressure sensors can be used to operate hydraulic or pneumatic equipment in the most effective way but furthermore connect to the new Industry 4.0 standards. The increasing requirements in automotive for fuel efficiency and reduction of harmful emission demand for long-term stable and highly accurate sensors. Besides the media resistance, some of the application require the pressure sensors to be freeze resistant but most important the sensors need to provide a reliable signal over lifetime. All applications place increasingly demanding requirements on the distinctive characteristics of the pressure dies and call for specific design features already on the die level. The TDK pressure sensors portfolio has been developed with a strong focus on increased sensitivity and high performance with a smaller die size. In addition, particular attention is paid to specific features for media resistance and easy process ability. The high precision of piezoresistive sensors and their ability to measure absolute, gauge and differential pressure allow their versatile use in a wide range of applications. For industrial equipment and machineries the information provided by the pressure sensors can be used to operate hydraulic or pneumatic equipment in the most effective way but furthermore connect to the new Industry 4.0 standards. The increasing requirements in automotive for fuel efficiency and reduction of harmful emission demand for long-term stable and highly accurate sensors. Besides the media resistance, some of the application require the pressure sensors to be freeze resistant but most important the sensors need to provide a reliable signal over lifetime. All applications place increasingly demanding requirements on the distinctive characteristics of the pressure dies and call for specific design features already on the die level. The TDK pressure sensors portfolio has been developed with a strong focus on increased sensitivity and high performance with a smaller die size. In addition, particular attention is paid to specific features for media resistance and easy process ability. Sensors and Sensor Systems Pressure Sensors Pressure Sensor Dies