Tech Library (-) Products & Technologies Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Application Specific IC (ASIC) Capacitors (-) Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones EMC Components Ferrites and Accessories Inductors (Coils) Noise Suppressing / Magnetic Sheets RF Components Sensors and Sensor Systems Solid-State Batteries Transformers Voltage / Current / Temperature Protection Devices Wireless Power Transfer Facet Tech Note List Product Categories L1 Automotive Consumer Electronics ICT Industrial & Energy Medical & Healthcare Others Wearables Facet Tech Note List Application Category 2022 2021 2020 2019 2018 2017 Facet Tech Note List Published on Date Products & Technologies Dec. 2022 [Product Overview] Gas-filled contactors for high-voltage DC switching The necessary change to environmentally friendly use of energy leads to the high demand for high-voltage and high-current DC applications. TDK offers the High-Voltage Contactors (HVC) series which meet the requirements for High-Voltage DC emergency disconnection applications up to 600 A in electric cars, trucks, busses and DC fast chargers. HVC series features excellent extinguishing characteristics in combination with a bipolar design for charging and discharging. The necessary change to environmentally friendly use of energy leads to the high demand for high-voltage and high-current DC applications. TDK offers the High-Voltage Contactors (HVC) series which meet the requirements for High-Voltage DC emergency disconnection applications up to 600 A in electric cars, trucks, busses and DC fast chargers. HVC series features excellent extinguishing characteristics in combination with a bipolar design for charging and discharging. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones High-Voltage Contactors Products & Technologies Dec. 2021 TDK extends HVC offerings with addition of new compact, high-voltage contactors TDK Corporation (TSE: 6762) has extended its range of bipolar DC high-voltage contactors to include the new HVC43 (B88269X3**0C011) series. These products complete the existing range by offering continuous currents from 150 A DC to 250 A DC and operating voltages of up to 1000 V DC. The contactors are available in 12 V or 24 V coils with a power consumption of 6 W. TDK Corporation (TSE: 6762) has extended its range of bipolar DC high-voltage contactors to include the new HVC43 (B88269X3**0C011) series. These products complete the existing range by offering continuous currents from 150 A DC to 250 A DC and operating voltages of up to 1000 V DC. The contactors are available in 12 V or 24 V coils with a power consumption of 6 W. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones (Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones) High-Voltage Contactors Products & Technologies Oct. 2020 [Presentation Video] PiezoListen, a high powered ’invisible speaker’ that can turn any kind of object into a sound source PiezoListen is the world's first piezoelectric type speaker that supports a wide range. Thanks to a world leading thinness of 0.49 mm, it can fit almost anywhere. The product causes the object to which it is glued to vibrate and thereby become a speaker. Because the entire surface vibrates, the sound has wide directivity, and uniform sound can be enjoyed at any location. You can also listen to music from Piezo Listen ™ piezo speakers. PiezoListen is the world's first piezoelectric type speaker that supports a wide range. Thanks to a world leading thinness of 0.49 mm, it can fit almost anywhere. The product causes the object to which it is glued to vibrate and thereby become a speaker. Because the entire surface vibrates, the sound has wide directivity, and uniform sound can be enjoyed at any location. You can also listen to music from Piezo Listen ™ piezo speakers. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Products & Technologies Jul. 2019 [Product Overview] Gas-filled contactors for high voltage DC switching TDK’s High-Voltage Contactor (HVC) Series is designed to meet the demands of high-voltage and high-current DC applications, especially for the disconnection for high-voltage lithium ion batteries. The hermetically sealed and gas-filled design is based on more than 80 years of experience with gas tube technology. The HVC series can be used in a wide range of applications where fast and reliable disconnection of high DC voltages is required. TDK’s High-Voltage Contactor (HVC) Series is designed to meet the demands of high-voltage and high-current DC applications, especially for the disconnection for high-voltage lithium ion batteries. The hermetically sealed and gas-filled design is based on more than 80 years of experience with gas tube technology. The HVC series can be used in a wide range of applications where fast and reliable disconnection of high DC voltages is required. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones High-Voltage Contactors Products & Technologies Jun. 2019 [Product Overview] PowerHap evaluation kits for haptic feedback TDK Corporation presents two evaluation kits that provide an initial impression of the varied possibilities of haptic feedback that can be realized with PowerHap™ piezo actuators. TDK Corporation presents two evaluation kits that provide an initial impression of the varied possibilities of haptic feedback that can be realized with PowerHap™ piezo actuators. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Piezoelectric actuators for haptic feedback PowerHap™ Actuators Products & Technologies May. 2019 [Product Overview] Mini PowerHap actuators for haptic feedback TDK Corporation has extended its portfolio of PowerHap™ piezo actuators for haptic feedback with the new miniature rectangular 0904H014V060 and 1204H018V060 actuators. They have dimensions of only 9 x 3.75 x 1.4 mm and 12 x 4 x 1.8 mm, respectively. TDK Corporation has extended its portfolio of PowerHap™ piezo actuators for haptic feedback with the new miniature rectangular 0904H014V060 and 1204H018V060 actuators. They have dimensions of only 9 x 3.75 x 1.4 mm and 12 x 4 x 1.8 mm, respectively. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Piezoelectric actuators for haptic feedback PowerHap™ Actuators Products & Technologies Apr. 2019 [Product Overview] MEMS Microphone T4064/T4081 This article introduces a product overview of MEMS microphone. This article introduces a product overview of MEMS microphone. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Microphones MEMS Microphones (Microphone) Products & Technologies Mar. 2019 [Product Overview] New dimensions in performance The innovative PowerHap™ piezo actuator with haptic feedback and integrated sensor functionality is now available in three compact types – 0909H011V060, 1313H018V120 and 2626H023V120 – which can achieve an very high acceleration of 2.5g, 7g and 35g, respectively, under a load of 100 grams. The innovative PowerHap™ piezo actuator with haptic feedback and integrated sensor functionality is now available in three compact types – 0909H011V060, 1313H018V120 and 2626H023V120 – which can achieve an very high acceleration of 2.5g, 7g and 35g, respectively, under a load of 100 grams. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Piezoelectric actuators for haptic feedback PowerHap™ Actuators Products & Technologies Nov. 2018 [Product Overview] Compact CeraPlas HF element for cold plasma TDK Corporation presents CeraPlas™ HF, a compact cold plasma generator element that is based on a PZT (lead zirconate titanate) ceramic and packaged in a plastic housing. CeraPlas HF measures in at just 47.3 mm x 20 mm x 20 mm and its leads are suitable for soldering. TDK Corporation presents CeraPlas™ HF, a compact cold plasma generator element that is based on a PZT (lead zirconate titanate) ceramic and packaged in a plastic housing. CeraPlas HF measures in at just 47.3 mm x 20 mm x 20 mm and its leads are suitable for soldering. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Products & Technologies May. 2018 [Product Overview] Portfolio extended for high current capabilities up to 500 A TDK Corporation has extended its HVC series of high-voltage contactors with the new HVC300 and HVC500 types with current capabilities of 300 A and 500 A, respectively. The new contactors can switch high voltages of up to 900 V DC, while types for 1200 V DC are available on request. TDK Corporation has extended its HVC series of high-voltage contactors with the new HVC300 and HVC500 types with current capabilities of 300 A and 500 A, respectively. The new contactors can switch high voltages of up to 900 V DC, while types for 1200 V DC are available on request. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones High-Voltage Contactors Pagination Current page 1 Page 2 Next page Next › Last page Last »