Tech Library Products & Technologies Facet Tech Note List Article Category » Taxonomy term » Name Capacitors EMC Components (-) Inductors (Coils) Noise Suppressing / Magnetic Sheets Sensors and Sensor Systems Transformers Facet Tech Note List Product Categories L1 Automotive ICT Facet Tech Note List Application Category (-) 2022 2021 2020 2019 2018 2017 2015 Facet Tech Note List Published on Date Products & Technologies Mar. 2022 TDK offers shielded SMT power inductors with saturation currents of up to 80 A TDK Corporation (TSE: 6762) introduces the new PCM120T series of shielded SMT power inductors, optimized for high saturation currents and low DC resistances. The PCM120T product family includes 14 inductance values between 0.4 μH and 10 μH, whereby saturation currents of up to 80 A are reached depending on the L value. Optimal saturation properties are achieved through the use of an iron alloy core. Flat wire windings are used to keep losses as low as possible. This results in low ohmic resistance values (RDC) of 0.72 mΩ (0.4 μH) to 9 mΩ (10 μH). The new inductors have an outstanding EMC performance due to closed housing made of ferrite material without an external gap. They are ideal for automatic solder joint inspection (AOI) and achieve a coplanarity of <0.1 mm due to their lead frame structure. The product’s metal cores provide resistance against high voltage pulses in accordance with ISO7636. The components’ dimensions are 12.7 x 15.8 x 11.5 mm (W x L x H). The powerful RoHS-compatible inductors are designed for a wide temperature range from -55 °C to +165 °C and are certified according to AEC-Q200. TDK Corporation (TSE: 6762) introduces the new PCM120T series of shielded SMT power inductors, optimized for high saturation currents and low DC resistances. The PCM120T product family includes 14 inductance values between 0.4 μH and 10 μH, whereby saturation currents of up to 80 A are reached depending on the L value. Optimal saturation properties are achieved through the use of an iron alloy core. Flat wire windings are used to keep losses as low as possible. This results in low ohmic resistance values (RDC) of 0.72 mΩ (0.4 μH) to 9 mΩ (10 μH). The new inductors have an outstanding EMC performance due to closed housing made of ferrite material without an external gap. They are ideal for automatic solder joint inspection (AOI) and achieve a coplanarity of <0.1 mm due to their lead frame structure. The product’s metal cores provide resistance against high voltage pulses in accordance with ISO7636. The components’ dimensions are 12.7 x 15.8 x 11.5 mm (W x L x H). The powerful RoHS-compatible inductors are designed for a wide temperature range from -55 °C to +165 °C and are certified according to AEC-Q200. Inductors (Coils) Inductors (Coils) SMD / SMT Inductors (Coils)