Contact

FAQ

Q.Please describe the prescribed conditions of rated currents.

EMC Components >  EMC Components >  Chip Beads

A. They are prescribed in accordance with temperature rise values during direct-current energizing.
For purposes of reference, the prescribed rated current is roughly 10°C with the MMZ series and roughly 40°C with the MPZ series.

Has this FAQ been useful? YesNo

All related FAQ