Contact

FAQ

Q.How to measure capacitors/Test a Capacitors (1): How do I correctly measure capacitance and dissipation factor?

Capacitors >  Ceramic Capacitors >  Multilayer Ceramic Chip Capacitors/ MLCC with Dipped Radial Lead

A. The key to measure the capacitance and dissipation factor correctly is the meter settings (see Table 1).

Class Type Capacitance Frequency Voltage
Class I 1,000pF and under 1MHz ± 10% 1.0 ± 0.2 Vrms
Over 1,000pF 1kHz ± 10%
Class II 1,0uF and under 1kHz ± 10% 1.0 ± 0.2 Vrms
Over 10uF 120Hz ± 10% 0.5 ± 0.2 Vrms
Table 1: Frequency and voltage settings for different capacitance range and class types.

The voltage settings are very critical for high capacitance capacitors. For some cap meters, the applied voltage to the test component is insufficient and thus the capacitance reads low.

The frequency settings are also important. Since capacitance changes with frequency, industry standards specify the test frequency at 1MHz, 1kHz, or 120Hz (see Table 1).

The recognition of the aging phenomenon for EIA class II capacitors is also important. For class II materials, capacitance decreases with Time1. Therefore, an industry convention has been accepted that states the capacitance shall be within tolerance at 1000 hours since the time of the last heat (TOLH)2.

  1. TDK MLCC Application Note, “What is the Capacitance of this Capacitor?”, S. Maloy. (1999)
  2. IEC-384-9 (1988), Appendix A


>>Multilayer Ceramic Chip Capacitors Product Site
>>MLCC with Dipped Radial Lead Product Site

For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.

Has this FAQ been useful? YesNo

All related FAQ