Contact

FAQ

Q.Temperature characteristics guide (6): Which temperature characteristics can be substituted for another?

Capacitors >  Ceramic Capacitors >  Multilayer Ceramic Chip Capacitors

A. Temperature characteristics that cover the same range and offer tighter tolerances are drop-in compatible. X5R is a good replacement for Y5V and Z5U because of its significantly tighter tolerances and superior DC bias performance compared to Y5V and Z5U. Because of this, TDK no longer offers MLCCs in Y5V or Z5U temperature characteristics.

X7R (-55°C - +125°C) can replace X5R (-55°C - +85°C) because the operating temperature range includes X5R’s completely.


>>Multilayer Ceramic Chip Capacitors Product Site

For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.

Has this FAQ been useful? YesNo

All related FAQ