Contact

FAQ

Q.What are gear tooth sensors?

Sensors and Sensor Systems >  Rotation Sensors >  Gear Tooth Sensors

A. Gear tooth sensors are highly sensitive rotation sensors that help purify emission from four-wheeled and two-wheeled vehicles, improve fuel efficiency, and improve engine performance.
Many features of TDK's gear tooth sensors include high accuracy digital outputs with ICs, a high thermostability design (-30 to +150°C), a built-in surge voltage suppression circuit, and excellent environmental endurance against vibration, noise, water, etc.

Has this FAQ been useful? YesNo

All related FAQ