Technical Support Tools

TDK Product Features

CeraLink® is a family of very compact capacitors based on PLZT ceramics for stabilizing voltages in the DC link. They are therefore suitable for use as either snubber or DC link capacitors. These products are designed to provide engineers with components that are optimized for fast-switching converters, converters with very tight space requirements and converters that need to withstand high operating temperatures. CeraLink® capacitors also feature a very low ESL, making them ideal for use in fast switching DC applications.

News

Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
Nov. 13, 2018
Ceramic capacitors: CeraLink™ in modular flex-assembly technology
Apr. 12, 2017
“Classifications of Medical Devices” and TDK Products’ Coverage of Those Classes has been released.
Mar. 23, 2017
Ceramic capacitors :CeraLink™ types with higher rated voltage
Mar. 12, 2017
Release of "myTDK", our membership-based service