Multilayer Ceramic Chip Capacitors

Product Overview

A selection of narrated presentations designed for engineers to learn about TDK MLCC product series and characteristics.

Presentation Summaries of product series; Features and Benefits / Applications
C Series: General (Up to 50V) Capacitor
The C Series general application MLCCs are utilized for basic purposes and are not application specific.
C Series : Mid Voltage (100 to 630V) Capacitor
The C Series Mid Voltage MLCCs are used in various applications requiring rated voltages that range from 100V to 630V.
C Series : High Voltage (1000V and over) Capacitor
The C Series High Voltage MLCCs are used in various applications requiring rated voltages that range from 1000V to 3000V.
CKC Series : Array Capacitor: 2 in 1 Array and 4 in 1 Array
The CKC Series is utilized to reduce PCB space and mounting time while offering a reduction in crosstalk.
CKG Series : MEGACAP Type
The CKG Series MEGACAP Type capacitors are stacked MLCCs and are utilized for crack mitigation purposes in applications exhibiting high mechanical and temperature stress.
C Series : High Temperature Application Capacitor
The C Series High Temperature MLCCs are used in various applications with operational temperatures up to 150℃.
C Series : Soft Termination Capacitor
The C Series Soft Termination MLCCs are used for crack mitigation purposes in applications exhibiting high mechanical and thermal stress.
C Series : Conductive Epoxy Application
The C Series Conductive Epoxy MLCCs are used for crack mitigation purposes in applications exhibiting high mechanical stress.
CEU Series : Serial Design
The CEU Series Serial Design MLCCs are used for the replacement of MLCCs connected in series on a DC power line. It features a conductive resin terminal electrode for crack mitigation purposes and is used in applications exhibiting high mechanical and thermal stress.
C Series : Low ESL Reverse Geometry Capacitor
The C Series Reverse Geometry or Flip Type MLCCs are designed with lower ESL to be used in applications requiring higher frequency decoupling.
CLL Series : Ultra Low Inductance
The CLL Series is design with ultra low inductance and utilized in applications requiring higher frequency decoupling.
C Series: Open Mode Capacitor
The C Series Open Mode MLCCs are used for crack mitigation purposes in applications exhibiting high mechanical stress.
CGA series : Automotive Applications
The CGA Series MLCCs are utilized for applications requiring compliance to the CDF-AEC-Q200 industry.
CGJ series: For High Reliability Applications
The CGJ Series MLCCs are utilized for applications requiring the highest MLCC reliability in today’s electronic circuit environment.