Multilayer Ceramic Chip Capacitors

Product Overview
CKC Series : Array Capacitor: 2 in 1 Array and 4 in 1 Array

The CKC Series is utilized to reduce PCB space and mounting time while offering a reduction in crosstalk.

View Product List

TDK CKC series capacitor arrays offer multiple multilayer ceramic chip capacitors (MLCCs) in a single package. TDK’s unique design offers low cross talk to truly give separate individual capacitors in a single package. Arrays are offered in 2-in-1 and 4-in-1 package styles. The 2-in-1 offers two individual capacitors of the same nominal value in a single package. The 4-in-1 offers four individual capacitors of the same nominal value in a single package.

Capacitor arrays are used to reduce board space and component count. This also reduces placement time and warehouse/storage space. Capacitor arrays are commonly used for noise decoupling. Today’s higher density circuits, increased feature designs, and smaller product sizes force designers to find ways to reduce component count simply due to the fact of no available board space. Capacitor arrays also allow decoupling capacitors to be placed closer to high speed ICs/ASICs which reduces trace inductance.

Features and Benefits

  • 2-in1 or 4-in1 package
  • Reduced cross talk
  • 2-in-1 soft termination is coming soon!
  • Allows decoupling closer to IC/ASIC resulting in reduced trace inductance
  • Reduce placement time by reducing total number of components on the design
  • RoHS, WEE, and REACH compliant

Applications

  • Decoupling around IC
  • Mobile (handheld) multimedia products
  • CPU bus line
  • Bypass for digital signal line noise
  • High density circuits where PCB real estate is a premium