Multilayer Ceramic Chip Capacitors

Tech Notes

Product Overview
C Series : Soft Termination Capacitor

The C Series Soft Termination MLCCs are used for crack mitigation purposes in applications exhibiting high mechanical and thermal stress.

View Product List

TDK Soft Termination Series is designed for use in applications where significant board flex may occur - especially in safety or high reliability designs. Conventional termination materials used in standard MLCCs are inflexible; therefore vibration, shock, or thermal expansion and contraction have the potential to crack or shear the solder joint between the component and the circuit board. In higher reliable applications, which are exposed to shock and vibration and to extreme temperature swings, this can result in higher failure rates in the field for conventional capacitors. TDK's soft termination provides very high resistance to mechanical and thermal stress to ensure the component can meet the requirements of its customers.

Features and Benefits

  • Improved bending resistance (Board Flex Resistance)
  • Improved temperature cycle performance
  • Conductive resin absorb external stress to protect solder joint parts and capacitor body
  • Available in TDK’s Automotive Grade (CGA) Series
  • Available in higher Capacitance (Up to 10uF) and Voltage ranges (16V-630V)
  • RoHS, WEE, and REACH compliant

Applications

  • Switching power supply
  • LED Lighting
  • Smart Meter
  • Telecom base station
  • Electronic circuits mounted on alumina substrate
  • SMT application which requires bending robustness
  • Pb-free solder application in which solder joint reliability is problematic
  • Solar Micro-Inverter