Multilayer Ceramic Chip Capacitors

Tech Notes

Product Overview
CLL Series : Ultra Low Inductance

The CLL Series is design with ultra low inductance and utilized in applications requiring higher frequency decoupling.

View Product List

TDK's CLL multilayer ceramic capacitor series features ultra-low inductance (less than 150 pH) and unique internal design. Ultra-Low inductances are achieved with unique 8-terminal design. These terminals are connected in an alternating configuration which results in the cancelation of mutual inductance by alternating the flow of current so that the magnetic fields cancel each other out allowing for ultra-low inductance along with reduced parasitic losses.

The CLL Ultra Low Inductance series is currently available in two case sizes with operating temperature range of -55oC to +125oC, a capacitance range up to 4.7μF, and voltage ratings from 4V to 10V DC.

Features and Benefits

  • Unique internal structure that cancels magnetic fields to reduce inductance
  • Compact and lightweight
  • Contains no lead and supports lead-free soldering
  • Up to +125C operating temperature available.
  • RoHS, WEE, and REACH compliant

Applications

  • Decoupling CPU power lines
  • High speed digital IC applications
  • High Impedance/High Current Circuits
  • Power Supply