AC film capacitors are indispensable components for general AC industrial applications and asynchronous motors as motor start and motor run capacitors. AC film capacitors are suitable for AC output filters, especially in UPS and solar inverters. The main applications for asynchronous motors are air conditioners, washing machines, refrigerators, dryers, fans and pumps. These capacitors are available in versions that meet IEC 61071 and IEC 60252 standards. TDK offers a complete product range of AC film capacitors with national and international approvals, such as UL, VDE, CQC, and CE.