TDK Product Features

EMI suppression capacitors are used in a wide variety of applications, for example, for RFI suppression and prevention of electrical shock to humans and animals. The special features of these certified components are self-extinction in case of fire (UL 94 V-0) and their overvoltage protection. These capacitors are available for both X and Y categories and their subclasses.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.