Technical Support Tools

TDK Product Features

With the dielectric polyethylene terephthalate (PET) it is possible to design capacitors with small dimensions and operating temperatures up to 125°C as well as with very good self-healing performance. Their voltage levels of up to 1000V and excellent pulse handling capability combined with a broad range of capacitance values are what make these capacitors suitable for a lot of different applications.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.
  • E-mail magazine

Product spotlight