TDK Product Features

Fast-changing loads of any kind require technologies that act in real time. In dynamic PFC systems, thyristor modules replace slower electromechanical switches. This not only allows them to react within a few milliseconds, but also increases the life expectancy of all components without any mechanical wear of the thyristor module. The ECPOS TSM series of thyristor modules is available for rated voltages from 230 V to 690 V and outputs of 10 to 200 kvar, depending on the type.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.