TDK Product Features

The PhaseCap® Compact series of PFC capacitors is based on MKK metallized plastic technology. PhaseCap® Compact offers a higher inrush current capability (up to 400 times the rated current) and and a higher overcurrent capability of up to 2.0 times the rated current than PhaseCap® Premium. With an output of up to 33 kvar in a very low-profile component, it meets the dimensional requirements of panel builders. Depending on the operating conditions, PhaseCap® Compact provides a life expectancy of up to 200,000 hours, more than any other capacitor in the portfolio of EPCOS PFC capacitors. PhaseCap® Compact capacitors feature semi-dry biodegradable resin, concentric winding, wavy cut and a dual safety system. The capacitors are available with rated voltages from 230 V AC to 1000 V AC and outputs from 5.0 to 33.0 kvar at 50/60 Hz with three phases.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.