TDK Product Features

The PhaseCap Energy series is a new generation of capacitors for PFC with enhanced technical parameters: longer life expectancy, increased inrush current capability, increased energy density, three-phase overpressure disconnector. Two versions are available: dry type with gas impregnation and a semi-dry type with biodegradable soft resin. The rated voltages range from 230 V AC to 690 V AC, and the outputs range from 5.0 kvar to 33 kvar at 50/60 Hz.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.