TDK Product Features

The PhaseCap HD series is a further development of the PhaseCap Premium series, covering the output power range above 40 kvar through 60 kvar with a single capacitor in a cylindrical aluminum can. The PhaseCap HD is intended in particular for industrial applications which demand a long service life, constant capacitance and a high inrush current capability of up to 300 times the rated current. Such applications require typical power steps of 25 kvar or 50 kvar switched via each capacitor contactor by a PFC controller. This MKK AC series was developed to increase the packing density per capacitor bank and cut component costs. PhaseCap HD capacitors are gas-impregnated, with wavy cut and a triple safety system. They are available with rated voltages of 400 V AC to 525 V AC at 50/60 Hz and outputs from 40 kvar to 60.0 kvar.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.