3-terminal Filters

Solution Guides

Important points regarding mounting 3-terminal feed-through
filters

With the increasing speed and wave frequency in electronics, further reduction of ESL (equivalent series inductance) is required for capacitors, or 3-terminal feed-through filters must be used for noise filtering or decoupling. Furthermore, the need for low-ESL type products is increasing in electrical systems of automobiles in order to improve safety and comfort, and to support infotainment systems. Through a series of articles, we will introduce various solutions for automobile electronics using TDK's advanced low-ESL components.

Outline: Important points regarding mounting 3-terminal feed-through filters

3-terminal feed-through filters can be used as an effective noise countermeasure and for decoupling depending upon the connection method used.
The feed-through connection is a general mounting method in which a component is connected in series with the power line, and is optimal as a countermeasure against high-frequency noise. The shunt-through connection is a mounting method in which a component is connected in parallel with the power line, and produces an excellent effect for decoupling of the power line. This article will explain each mounting method and their advantages in detail.

Important points regarding the mounting method using the feed-through connection