Common Mode Filters / Chokes

Integrated version :
Signal Line Common Mode Filters/Chokes, ESD Protection Devices(Commercial Grade)

Click to view detailed information.

Commercial Grade

  • Wire Wound
  • Multilayer
  • Thin-film
Dimensions-
code JIS[EIA]
Category
USB2.0
480Mbps
USB3.0/3.1 Gen1
5Gbps
USB3.1 Gen2/ USB3.2
10Gbps
HDMI1.2
1.65Gbps/line
HDMI1.3/1.4
3.4Gbps/line
HDMI2.0
6Gbps/line
HDMI2.1
12Gbps/line
MIPI D-PHY
1.5Gbps/line
MIPI D-PHY
2.5Gbps/line
MIPI D-PHY
4.5Gbps/line
MIPI C-PHY
5.7Gbps/line
DisplayPort
2.7Gbps/line
DisplayPort
5.4Gbps/line
DisplayPort
8.1Gbps/line
Common Mode Filter / Chokes
0403
TCM0403S/R Type
TCM0403R-900-2P-T210 TCM0403S-350-2P-T210 TCM0403R-900-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210 TCM0403R-900-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210
0605
TCM0605M/S Type
TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201 TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201 TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201

TCM0605T Type
TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201 TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201 TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201
0906
TCM0906C Type
TCM0906C-400-3P-T200
1210
MCZ1210AH Type

MCZ1210DH Type
MCZ1210AH900L2TA0G MCZ1210DH500L2TA0G MCZ1210AH900L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G MCZ1210AH900L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G
2012
ACM2012E Type
ACM2012E-900-2P-T00 ACM2012E-900-2P-T01 ACM2012E-900-2P-T00 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01 ACM2012E-900-2P-T00 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01
Chip Varistor
0402
[01005]
<3.5 V AVRL041E1R1NTA
<5.5 V
<8V
<15V
<20V
0603
[0201]
<3.5 V AVRL061E1R1NTA AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA
<5.5 V B72440C0050H260
(CDS1C05GTH2)
<8V AVRL061E1R1NTA
<15V
<20V
1005
[0402]
<3.5 V AVRL101D3R3FTA B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
<5.5 V B72590D0050H260
(CDS2C05HDMI2)
<8V B72590D0160H060
(CDS2C16GTH)
<15V
1608
[0603]
<3.5 V AVRL161D3R3FTA B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
<5.5 V B72500D0050H160
(CDS3C05HDMI1)
<8V B72500D0160H060
(CDS3C16GTH)
<15V
2508
[1003]
<3.5 V B72570D0160H060
(CDS4C16GTH)
<5.5 V
<8V
<15V
1220
[0508]
4 in 1 Array
<3.5 V B72714D0160H060
(CDA4C16GTH)
<5.5 V
<8V
<15V
1632
[0612]
4 in 1 Array
<3.5 V B72724D0160H062
(CDA5C16GTH)
<5.5 V
<8V
<15V
2532
[1012]
2/4 data + 1 supply
<3.5 V B72735D0050H062
(CDA6C05GTH)
<5.5 V