Common Mode Filters / Chokes

Common Mode Filters/Chokes for Power Supply Lines Selection Guide (Automotive Grade)

Click to view detailed information.

Automotive Grade

  •  
  • Wire Wound
  • AEC-Q200
Dimensions
4mm
SIZE
13mm
Current
High Current
Main applications
View Camera
Infotainment
Safty,Body, Power train
BMS / Inverter
Product
ACM4520V series

Current=1.5A max.
Z=230 ~ 1400Ω typ.
4.7×4.5×2.0mm

ACM70V-701-2PL-TL00

Current=4.0A max.
Z=700Ω typ.
7.0×6.0×3.5mm

ACM90V-701-2PL-TL00

Current=5.0A max.
Z=700Ω typ.
9.0×7.0×4.5mm

ACM12V-701-2PL-TL00

Current=8.0A max.
Z=700Ω typ.
12.0×11.0×6.0mm

Features of the ACM-V series
  • 〇 Low-profile designs and the adoption of dedicated cores have achieved compact sizes, making these products optimal for surface mounting.
  • 〇 Designed for use up to 8A in an environment of 125°C.
  • 〇 The operating temperature covers a wide range from -40°C to +125°C.