Product Image Series, Types L×W size Height Notch Frequency Insertion Loss [@Notch Freq.] Max. Rated Voltage [DC] Breakdown Voltage [@1mA] Capacitance ESD Test Pass Voltage Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Chip Varistors / Ceramic Transient Voltage Suppressors:0.6x0.6x0.3mm B0.15mmAVRF06

AVRF10
0.6x0.3mm
[EIA 0201]
1.0x0.5mm
[EIA 0402]
0.3mm

0.5mm
1.0~2.7GHz

2.4GHz
20dB min.3.5V~12V

28V
6.8~20V

39V
8.2~65pF

6.8pF
8kV
263KB
38KB
37KB
Part Number List

>>Some electronic components are available online.