Click Series name in the diagram above for details.
Rated Voltage(DC)/Notch Frequency
Category | 0.6mm x 0.3mm [EIA 0201] ![]() |
1.0mm x 0.5mm [EIA 0402] ![]() |
||
---|---|---|---|---|
Noise suppression focus frequency | Recommended Circuit | |||
Bluetooth & WiFi Band (at 1.5GHz - 10GHz) |
Audio Line | Headphone Microphone |
![]() AVRF060X100LT2427V / 2.4GHz |
![]() AVRF101U6R8KT24228V / 2.4GHz |
Speaker Receiver |
![]() AVRF061P160MT21212V / 2.1GHz |
|||
For Cellular Band (at 700MHz - 2.7GHz) |
Microphone |
![]() AVRF060V600MT1023.5V / 1.0GHz |
||
Headphone |
![]() AVRF060W650MT1025.5V / 1.0GHz |
|||
Speaker Receiver |
![]() AVRF061P160MT21212V / 2.1GHz |