Technical Support Tools

TDK Product Features

TDK offers a wide range of reactors with various application characteristics. These reactors are used in conjunction with frequency converters at the output, as motor chokes or line reactors for active infeed converters or conventional converters. They are easy to install, have a compact design and are low weight. All TDK reactors comply with the standard IEC 60076-6 and are using an UL approved insulation system. Line reactors are used in frequency converter applications to reduce system perturbations. They reduce the current increase during the frequency converter’s commutation phase and limit the short circuit current during the diode bridge switching. Dv/dt reactors (Motor chokes) reduce the voltage stress at the motor and the dv/dt increase at the frequency converter output.
These reactors are used in frequency converter applications, for example, elevators, pumps, conveyer systems or HVAC systems.

News

Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
May. 10, 2017
Reactors: The product portal has been released.
Apr. 12, 2017
“Classifications of Medical Devices” and TDK Products’ Coverage of Those Classes has been released.
Mar. 12, 2017
Release of "myTDK", our membership-based service
Apr. 19, 2016
Application Guides|Added Medical equipment