Transponder Coils

Transponder Coils Selection Guide

Click Series name in the diagram above for details.

Application 3D Coils X/Y Coils Z Coils
11.5mm x 12.5mm 3.2mm x 2.5mm
[EIA 1210]
5.5mm x 3.0mm 8mm(L) 11mm(L) 4.5mm x 3.2mm
[EIA 1812]
7.7mm x 7.4mm
Car Access Systems Immobilizer
RKE
PKE
PEPS
B82453C*A

L: 4.75 to13.2mH
S: 45 to 83 mV/μT
T= 3.6mm Max.

   
B82450A*E

L: 1 to 18.52mH
S: 10 to 50mV/μT
LxW=7.8 x 2.7mm
T=2.7mm Max.

B82450A*A

L: 1 to 7.2mH
S:16 to 52mV/μT
LxW=11.4 x 3.5mm
T=2.4mm Max.

 
B82451L*

L: 1 to 10mH
S: 7 to 23mV/μT
T=2.65mm Max.

Tire Pressure TPMS
Tire Mounted Sensor
Rd. Condition Sensor
 
B82450A*C

L: 1.08 to 1.34mH
S: 3.4 to 3.7mV/μT
T= 2.4mm Max.

TPLC553030

L: 5.89mH
S: 24mV/μT
T= 3mm Max.

TPL802727

L: 4.5 to 18.52mH
S: 24 to 51mV/μT
LxW=7.85 x 2.7mm
T=2.9mm Max.

 
B82451A*D

L: 2.38mH
S: 7.6mV/μT
T= 3.4mm Max.