Bidirectional Converters

Introduction to the examples of use: Yutaka Electronics Industry Company Limited, “MPSs (multi-power systems) using the EZA2500 bidirectional DC-DC converter”

MPSs (multi-power systems) by Yutaka Electronics Industry Company Limited are DC power supply devices with energy storage functions and the EZA2500 bidirectional DC-DC converters are used as charge/discharge power supplies for lithium ion batteries.
An outline and a system configuration of MPSs are as shown in the figure below.

Outline of MPSs (multi-power systems)
●DC power supply devices with energy storage functions
2.5kW output (DC100V for lighting in offices)
Also compatible with AC100V outputs (for emergencies)
Reduced environmental load with the inputting of solar power generation (2kW)
A power share system with the HVDC (350-380V)
《The role of EZA series bidirectional DC-DC converters》
As a lithium ion (9.6kWh) power supply for charging and discharging
External controlling

An outline and a system configuration of MPSs (multi-power systems) developed by Yutaka Electronics Industry Company Limited
* In operation at a Yutaka Electronics Industry Company Limited factory