| ALE | 500J/sec | 500W | 0-1kV to 0-40kV | EN60601 ed 3.1 Certified 110/220VAC Input, optional PFC Air cooled |  |  2011KB |  |
 | ALE | 1000J/sec | 1000W | 0-1kV to 0-40kV | EN60601 ed 3.1 Certified 110/220VAC Input, optional PFC Air cooled |  |  1987KB |  |
 | ALE | 1500J/sec | 1500W | 0-1kV to 0-40kV | EN60601 ed 3.1 Certified 220VAC Input, optional PFC Air cooled |  |  1987KB |  |
 | ALE | 2000J/sec | 2000W | 0-1kV to 0-40kV | 220VAC Input with Active PFC Air cooled |  |  2010KB |  |
 | ALE | 4000J/sec | 4000W | 0-1kV to 0-50kV | 4U rack mount / bench top 208 or 400VAC+N 3ph Input Air cooled |  |  1464KB |  |
 | ALE | 8000J/sec | 8000W | 0-1kV to 0-50kV | 5U rack mount / bench top 208 or 400VAC+N 3ph Input Air cooled |  |  1516KB |  |
 | ALE | 12kJ/sec | 12kW (208VAC input) 15kW (400 or 480VAC input) | 0-1kV to 0-30kV | 208, 400 or 480VAC 3ph input Field convertible AC input No external air cooling required Water cooled |  |  1621KB |  |
 | ALE | 20kJ/sec | 18kW (208VAC input) 30kW (400 or 480VAC input) | 0-1kV to 0-50kV | 7U rack mount / bench top 208, 400, or 480VAC 3ph input Optional current control Water cooled |  |  1858KB |  |
 | ALE | 30kJ/sec | 40kW (400VAC input) 50kW (480VAC input) | 0-1kV to 0-50kV | 7U rack mount / bench top 400 or 480VAC 3ph input Optional current control Water cooled |  |  1869KB |  |