Product Image | Applications | Categories | Series, Types | Product Catalog | Part No. Lists |
---|---|---|---|---|---|
![]() | For Micro-motors | Ring Type | VAR-18 | ![]() 58KB | ![]() |
Product Image | Series, Types | L×W size | Height | Nominal Resistance [@25℃] | B value [25/50℃] | B value [25/85℃] | Product Catalog | RoHS Certificate | REACH Certificate | Part No. Lists |
---|---|---|---|---|---|---|---|---|---|---|
![]() | Chip NTC Thermistors Selection Guide | - | - | - | - | - | - | - | - | - |
![]() | NTCG06 NTCG10 NTCG16 NTCG20 | 0.6x0.3mm [EIA 0201] 1.0x0.5mm [EIA 0402] 1.6x0.8mm [EIA 0603] 2.0x1.2mm [EIA 0805] | 0.3mm 0.5mm 0.8mm 1.0mm | 40Ω~100kΩ 22Ω~470kΩ 30Ω~1MΩ 470Ω~150kΩ | (3244~4485K) (3244~4661K) (3244~4661K) (3060~4085K) | 3250~4550K 3250~4750K 3250~4750K 3150~4150K | ![]() 565KB | ![]() 38KB | ![]() 53KB ![]() | ![]() |
Product Image | Features | Series, Types | L×W size | Height | Nominal Resistance [@25℃] | B value [25/50℃] | B value [25/85℃] | Product Catalog | RoHS Certificate | REACH Certificate | Part No. Lists |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | - | Chip NTC Thermistors Selection Guide ![]() | - | - | - | - | - | - | - | - | - |
![]() | For General Use | NTCG06 NTCG10 NTCG16 NTCG20 | 0.6×0.3mm [EIA 0201] 1.0×0.5mm [EIA 0402] 1.6×0.8mm [EIA 0603] 2.0×1.2mm [EIA 0805] | 0.3mm 0.5mm 0.8mm 1.0mm | 10kΩ~100kΩ 10kΩ~150kΩ 100Ω~150kΩ 10kΩ~100kΩ | (3380~4250K) (3380~4533K) (3244~4632K) (3590~4085K) | 3435~4308K 3435~4550K 3250~4720K 3590~4085K | ![]() 534KB | ![]() 38KB | ![]() 53KB ![]() | ![]() |
![]() | Conductive Epoxy Application | NTCSP10 NTCSP16 | 1.0×0.5mm [EIA0402] 1.6×0.8mm [EIA0603] | 0.5mm 0.8mm | 10kΩ~100kΩ 10kΩ~100kΩ | (3380~4419K) (3380~4419K) | 3435~4485K 3435~4485K | ![]() 284KB ![]() | ![]() 38KB | ![]() 53KB ![]() | ![]() |